Manufacturer part number: K1749.0505312
Brand: KIPP
Price: 254.15 €
Delivery time: 4 Days
Form-Type: 5 mm steps
H2: 5 mm
Weight: 0.6150 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1749.0505312
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | C |
---|---|---|---|---|---|
Version 1 | with fixed jaw | Version 2 | single sided | B=Width(mm) | 50 |
B1(mm) | 30 | D (Internal thread) | M5 | G (cap screw DIN 912) | M12x30 |
H=Height(mm) | 25 | H1(mm) | 12.5 | H3(mm) | 4 |
L max.(mm) | 77 | L min.(mm) | 71 | Clamping force max.(kN) | 30 |
Tightening torque max.(Nm) | 85 | Z (cap screw DIN 912) | M12x25 | Item | Wedge Clamp |
C Hole for DIN 912 cap screw | M12 | PL Edelstahl | false | RoHS | true |
D1 | M6 |
This page is Wedge clamps with fixed jaw for multi-clamping system, Form C, stepped (K1749), part number K1749.0505312.
You can find the detail information about specifications and dimensions on part number K1749.0505312.
Part Number |
---|
K1749.0502312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form-Type | H2 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
265.65 € | 1 | 4 Days | 2 mm steps | 2 | 0.6200 |