Centring clamps with External thread (K0893)

Centring clamps with External thread (K0893)
· Workpiece clamping with positive down force

· Centring and clamping in a workpiece borehole

· Long travel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0893.061215
K0893.061219
K0893.081624
K0893.081630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D3
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)
D1=Thread L min.
(mm)
L1=Thread length
(mm)
H min.
(mm)
H max.
(mm)
Weight
(kg)

78.38 €

1 4 Days 121511.492.52.21.5M64.8122227.50.0202

78.38 €

1 4 Days 15191412462.5M64.81224.5320.0334

67.77 €

1 4 Days 192417.8155104M84.51626350.0583

67.77 €

1 4 Days 243023195104.5M87163244.50.1126

Loading...

  1. 1

Basic information

Item Centring Clamp Main material Steel Surface finish body black oxidised
Component material High carbon steel Surface finish component black oxidised Thread type External thread
Application machined Clamping type Internal clamping RoHS true

Tech Support