UNILOCK 5-axis shoulder screws size 80 mm (K0970)

UNILOCK 5-axis shoulder screws size 80 mm (K0970)
· For clamping and positioning clamping pins for fastening to workpieces

· For positioning and fastening the basic modules

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0970.12050
K0970.16055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
L
(mm)
D=Shaft diameter
(mm)
L1=Shaft length
(mm)
L2 Tightening torque max.
(Nm)

52.87 €

1 4 Days M1217.96212502275

52.87 €

1 4 Days M1620.970165524100

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and oxidized SW=key width(mm) 10
Version 1 UNILOCK Item 5-axis shoulder screw Size SYSTEM SIZE 80MM

Tech Support