Manufacturer part number: K1447.1442932
Brand: KIPP
Price: 26.96 €
Delivery time: 4 Days
Main material: Stainless steel A4
Surface finish body: bright
Steel code: 1.4404
Weight: 0.0642 kg
PL Edelstahl: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1447.1442932
Version 2 | 90° | A1(mm) | 34 | B1(mm) | 13 |
---|---|---|---|---|---|
D(mm) | 3.5 | Version 1 | internal | Item | Hinge |
A=Width(mm) | 44 | A2(mm) | 20 | B=Height(mm) | 29 |
B2(mm) | 6 | B3(mm) | 9.5 | C(mm) | 32 |
S(mm) | 2 | RoHS | true |
This page is Hinges Steel or Stainless Steel internal, opening angle 90° (K1447), part number K1447.1442932.
You can find the detail information about specifications and dimensions on part number K1447.1442932.
Configure
Basic Attributes
Type
Main material
Surface finish body
Steel code
Weight(kg)
PL Edelstahl
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1447.442932 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | Steel code | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|
15.31 € | 1 | 4 Days | Steel | galvanised | - | 0.0650 | false |