Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2006.30
Main material | plastic | Profile | Ø30 | Version 2 | Type I |
---|---|---|---|---|---|
Item | Cable Tie Block | ESD electrostatic discharging | no | Main colour | black |
Weight(kg) | 0.0013 | RoHS | true | PL Edelstahl | false |
This page is Cable tie blocks Ø30 type I (K2006), part number K2006.30.
You can find the detail information about specifications and dimensions on part number K2006.30.