Connector 45° Ø30 type I with rotation lock (K1984) (Part Numbers - CAD Download)

Connector 45° Ø30 type I with rotation lock (K1984)
· Lightweight version for weight-optimised structures

· For lattice constructions and use as diagonal struts.

· Precise 45° connections

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1984.301

Part Number
K1984.301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.89 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Profile Ø30 Version 2 Type I
Version 1 with rotation lock Item Angle connector Ø30 ESD electrostatic discharging yes
Weight(kg) 0.1020 RoHS true PL Edelstahl false

This page is Connector 45° Ø30 type I with rotation lock (K1984), part number K1984.301.
You can find the detail information about specifications and dimensions on part number K1984.301.

Tech Support