Panel suspensions Ø30 type I, Form B, single (K1997)

Panel suspensions Ø30 type I, Form B, single (K1997)
· Lightweight version for weight-optimised structures

· For universal fastening of plate materials.

· With self-drilling screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1997.302

Part Number
K1997.302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.80 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Profile Ø30 Version 2 Type I
Item Panel suspension Form B Form definition single
ESD electrostatic discharging no Weight(kg) 0.0940 RoHS true
PL Edelstahl false

This page is Panel suspensions Ø30 type I, Form B, single (K1997), part number K1997.302.
You can find the detail information about specifications and dimensions on part number K1997.302.

Tech Support