Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2002.301
Main material | plastic | L=Length(mm) | 102 | Profile | Ø30 |
---|---|---|---|---|---|
Version 2 | Type I | Item | Label holder | Form | A |
Form definition | round | D=diameter(mm) | 30 | E(mm) | 26.4 |
H(mm) | 30.2 | Weight(kg) | 0.0060 | RoHS | true |
PL Edelstahl | false |
This page is Label holders Ø30 type I transparent, self adhesive, Form A, round (K2002), part number K2002.301.
You can find the detail information about specifications and dimensions on part number K2002.301.