Slide rails Ø30 type I (K2005)

Slide rails Ø30 type I (K2005)
· Lightweight version for weight-optimised structures

· Simply clipped onto Ø30 profile tubes without tools

· Low wear slide rails

· Low glide friction

· Also suitable as cover protection, impact protection and guide rails

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2005.302

Part Number
K2005.302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.39 €

1 4 Days

Loading...

  1. 1

Basic information

Main material plastic L=Length(mm) 2000 Profile Ø30
Version 2 Type I Item Slide Rail ESD electrostatic discharging yes
Main colour grey Weight(kg) 0.1500 RoHS true
PL Edelstahl false

This page is Slide rails Ø30 type I (K2005), part number K2005.302.
You can find the detail information about specifications and dimensions on part number K2005.302.

Tech Support