Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2010.1315300 |
K2010.1615300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S = Door thickness (mm) | |
---|---|---|---|---|---|
3.98 € | 1 | 4 Days | 1.3 | ||
3.98 € | 1 | 4 Days | 1.6 |
Loading...
Main material | ABS | Main colour | black | Component material | stainless steel |
---|---|---|---|---|---|
Form | B | Form-Type | small | Version 1 | Schale |
Version 2 | snap-in | B=Width(mm) | 30.5 | B1(mm) | 25.1 |
H=Height(mm) | 13 | H2(mm) | 2 | H3(mm) | 25.4 |
L=Length(mm) | 47 | L1(mm) | 55 | L2(mm) | 4 |
L3(mm) | 38.1 | L4(mm) | 12.7 | R(mm) | max. 0.25 |
Temperature range(°C) | -40 to 60 | Item | Snap lock | H1=Total holding area(mm) | 6.7 |
Steel code component | 1.4310 | Weight(kg) | 0.014 | PL Edelstahl | false |
RoHS | true |