Snap locks, Plastic with recessed grip, snap-in, Form C, medium (K2010) (Part Numbers - CAD Download)

Snap locks, Plastic with recessed grip, snap-in, Form C, medium (K2010)
· Easy to operate

· For door leaf thickness 1.2 - 2.2 mm

· For limited space requirements

· Quick and easy mounting without tools

· Flush installation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2010.2015500

Part Number
K2010.2015500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.85 €

1 4 Days

Loading...

  1. 1

Basic information

Main material ABS Main colour black Component material stainless steel
Form C Form-Type medium Version 1 Schale
Version 2 snap-in B=Width(mm) 50.8 B1(mm) 44.2
H=Height(mm) 13 H2(mm) 2 H3(mm) 44.5
L=Length(mm) 47 L1(mm) 54.6 L2(mm) 4
L3(mm) 38.1 L4(mm) 12.7 R(mm) max. 0.25
Temperature range(°C) -40 to 60 S = Door thickness(mm) 2 Item Snap lock
H1=Total holding area(mm) 6.7 Steel code component 1.4310 Weight(kg) 0.0127
PL Edelstahl false RoHS true

This page is Snap locks, Plastic with recessed grip, snap-in, Form C, medium (K2010), part number K2010.2015500.
You can find the detail information about specifications and dimensions on part number K2010.2015500.

Tech Support