Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2010.2221500
Main material | ABS | Main colour | black | Component material | stainless steel |
---|---|---|---|---|---|
Form | D | Form-Type | large | Version 1 | Schale |
Version 2 | snap-in | B=Width(mm) | 52.9 | B1(mm) | 44.2 |
H=Height(mm) | 19 | H2(mm) | 2 | H3(mm) | 44.5 |
L=Length(mm) | 48 | L1(mm) | 56 | L2(mm) | 4 |
L3(mm) | 38.1 | L4(mm) | 12.7 | R(mm) | max. 0.25 |
Temperature range(°C) | -40 to 60 | S = Door thickness(mm) | 2.2 | Item | Snap lock |
H1=Total holding area(mm) | 6.7 | Steel code component | 1.4310 | Weight(kg) | 0.02 |
PL Edelstahl | false | RoHS | true |
This page is Snap locks, Plastic with recessed grip, snap-in, Form D, large (K2010), part number K2010.2221500.
You can find the detail information about specifications and dimensions on part number K2010.2221500.