Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1336.92460482
Length L *Figure in () is the min length of the adjustable type.(mm) | 48 | B=Width(mm) | 18 | Main material | Stainless steel |
---|---|---|---|---|---|
Steel code | 1.4301 | Surface finish body | tumbled | Form | B |
A=Hole spacing(mm) | 20 | Version 1 | for latch | Item | Catch Plate |
D=Fastening hole(mm) | 4.8 | Form definition | goose-neck | for Art. No. | 05530-05-350742 |
Weight(kg) | 0.0117 | PL Edelstahl | true | RoHS | true |
This page is Catch plates Form B for DIN 3133 latches (K1336), part number K1336.92460482.
You can find the detail information about specifications and dimensions on part number K1336.92460482.