Latch with release, Form B, Stainless Steel (K1357) (Part Numbers - CAD Download)

Latch with release, Form B, Stainless Steel (K1357)
· Simple locking mechanism for covers, claddings and containers

· Application sectors: machine and plant construction, container construction

· Satin finish surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1357.43100

Part Number
K1357.43100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.38 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Stainless steel Form B Version 1 with release
Version 2 fastening holes covered Item Latch Steel code 1.4301
Product type Standard B=Width(mm) 53 B1(mm) 44
D=Fastening hole(mm) 4.3 D1(mm) 4.3 E(mm) 32
E1(mm) 13.5 E2(mm) 32 E3(mm) 18
E4(mm) 36.5 E5(mm) 32 H=Height(mm) 19.5
H1(mm) 5 L=Length(mm) 100 S(mm) 2
Weight(kg) 0.1884 PL Edelstahl true RoHS true

This page is Latch with release, Form B, Stainless Steel (K1357), part number K1357.43100.
You can find the detail information about specifications and dimensions on part number K1357.43100.

Tech Support