Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05599-93050 |
05599-96080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | P (mm) | H max. (mm) | H min. (mm) | |
---|---|---|---|---|---|---|---|
37.04 € | 1 | 4 Days | 30-50 | 50 | 30 | ||
37.04 € | 1 | 4 Days | 60-80 | 80 | 60 |
Loading...
Main material | Plastic | Main colour | Black | Component colour | Red |
---|---|---|---|---|---|
Actuation | Push button | Slot width(mm) | 8/10 |