Configure
  • L=Length(mm)
  • D=Rope diameter(mm)
  • Weight(kg)
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 4 working days

    Retaining cables Form B, with crimp terminals both ends (K0367)

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    L=Length

    (mm)

    D=Rope diameter

    (mm)

    Weight

    (kg)

    RoHS

    Minimum order quantity
    150
    1.6
    -
    -
    1 pieces
    200
    -
    -
    -
    1 pieces
    300
    -
    0.0036
    true
    1 pieces
    500
    -
    0.0051
    true
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.55 €
    ( 3.03 € )
    4 working days
    2.66 €
    ( 3.17 € )
    4 working days
    2.96 €
    ( 3.52 € )
    4 working days
    3.51 €
    ( 4.18 € )
    4 working days

    More Information

    Basic information

    · Plastic coating

    · Flexible application

    · Application temperature: +80 °C