Bulkhead Fitting, RMU TT

Bulkhead Fitting, RMU TT
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RMU TT0404
RMU TT0606
RMU TT0808
RMU TT1010
RMU TT1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
Panel depth
(mm)
Drill ⌀
(mm)

4.25 €

10 7 Days 41114

4.80 €

10 7 Days 61616

5.27 €

10 7 Days 81918

7.32 €

10 7 Days 102121

8.72 €

1 7 Days 122325

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::80 Construction Nickel-plated brass Operating pressure 0 to 15 bar

Tech Support