Female Thread Double Port Wall Bracket - 2 Couplers and Drain - European Profile

Female Thread Double Port Wall Bracket - 2 Couplers and Drain - European Profile
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESI 118104EWK

Part Number
ESI 118104EWK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

122.58 €

1 7 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 ID Passage(mm) 10.4 Construction Polyamide composite body
Operating pressure 2 to 12 bar Inlet BSPP female thread G 3/4 Outlet 2 couplings ESI 11EB

This page is Female Thread Double Port Wall Bracket - 2 Couplers and Drain - European Profile, part number ESI 118104EWK.
You can find the detail information about specifications and dimensions on part number ESI 118104EWK.

Tech Support