Hose Tail Adaptor, ERP Type

Hose Tail Adaptor, ERP Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ERP 076806
ERP 076808
ERP 076809
ERP 076810
ERP 076813
ERP 116809
ERP 116810
ERP 116813
ERP 116816
ERP 116819
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

1.93 €

10 7 Days 67.4

1.80 €

10 7 Days 87.4

1.80 €

10 7 Days 97.4

1.77 €

10 7 Days 107.4

2.32 €

10 7 Days 137.4

6.42 €

1 7 Days 910.4

6.42 €

1 7 Days 1010.4

7.07 €

1 7 Days 1310.4

7.65 €

1 7 Days 1610.4

15.72 €

1 7 Days 1910.4

Loading...

  1. 1

Basic information

Construction Treated steel Corrosion-proof treatment

Tech Support