Hose Tail Coupler, IRC Type

Hose Tail Coupler, IRC Type
Wide range of compressed air quick couplings:
Regular: rapid connection and disconnection
Safety: rapid decompression and disconnection without the risk of hose whip
As our flaghip product, the prevoS1 quick coupling, is a long term investment. It combines high-tech design and performance to stand up the most demanding jobs. Complete control over decompression and disconnection in total safety: no risk of hose whip or accidental disconnection, eliminates risk to users and protects surrounding equipment and production peices from damage.

• Complies with ISO 4414 standard.
• Silicone-free manufacturing: reduces the risk of contaminates in the air line during paint or varnish applications.
• Anti-static construction: external dust will not be attracted to painted or varnished surfaces or create static electricity.
• ATEX: confirms the safety of the prevoS1 coupling in potentially explosive environments (gaseous, paint booths, etc.).
• Equipment meets the requirments of zones classified 1 and 2 (gas) and 21 and 22 (dust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ISI 061806
ISI 061808
ISI 061810
ISI 061813
ISI 081808
ISI 081810
ISI 081813
ISI 081816
ISI 111809EB
ISI 111810
ISI 111810EB
ISI 111813
ISI 111813EB
ISI 111816
ISI 111816EB
ISI 111819
ISI 111819EB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)
Construction Operating pressure

22.25 €

10 7 Days 66Composite body2 to 12 bar

22.25 €

10 7 Days 86Composite body2 to 12 bar

22.25 €

10 7 Days 106Composite body2 to 12 bar

22.25 €

10 7 Days 136Composite body2 to 12 bar

34.90 €

5 7 Days 88Composite body2 to 12 bar

34.90 €

5 7 Days 108Composite body2 to 12 bar

34.90 €

5 7 Days 138Composite body2 to 12 bar

34.90 €

5 7 Days 168Composite body2 to 12 bar

60.55 €

1 7 Days 911Polyamide composite body2 to 12 bar

106.03 €

1 7 Days 1011Body : Stainless steel2 to 16 bar

60.55 €

1 7 Days 1011Polyamide composite body2 to 12 bar

92.53 €

1 7 Days 1311Body : Stainless steel2 to 16 bar

50.33 €

1 7 Days 1311Polyamide composite body2 to 12 bar

92.53 €

1 7 Days 1611Body : Stainless steel2 to 16 bar

50.98 €

1 7 Days 1611Polyamide composite body2 to 12 bar

94.82 €

1 7 Days 1911Body : Stainless steel2 to 16 bar

56.40 €

1 7 Days 1911Polyamide composite body2 to 12 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70

Tech Support