Tapered Female Thread Coupler, CSM Type (CSM 061101)

Tapered Female Thread Coupler, CSM Type CSM 061101

Product Details:

Manufacturer part number: CSM 061101

Brand: PREVOST

Price: 22.38

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

Operating pressure: 0 to 16 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSM 061101

Part Number
CSM 061101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
Operating pressure

22.38 €

10 7 Days 60 to 16 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Body : Stainless steel

This page is Tapered Female Thread Coupler, CSM Type, part number CSM 061101.
You can find the detail information about specifications and dimensions on part number CSM 061101.

Variation of this product

Part Number
CSM 061102
CSM 061103
CSM 081101
CSM 081102
CSM 081103
CSM 111102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
Operating pressure

23.63 €

10 7 Days 60 to 16 bar

23.63 €

10 7 Days 60 to 16 bar

37.62 €

5 7 Days 82 to 16 bar

37.62 €

5 7 Days 82 to 16 bar

38.48 €

5 7 Days 82 to 16 bar

66.07 €

1 7 Days 112 to 16 bar

Tech Support