Tapered Parallel Male Thread Twin Coupler - CSM Type (CSM 068151)

Tapered Parallel Male Thread Twin Coupler - CSM Type CSM 068151

Product Details:

Manufacturer part number: CSM 068151

Brand: PREVOST

Price: 53.12

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

BSPT Male Thread: R 1/4

Operating pressure: 0 to 16 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSM 068151

Part Number
CSM 068151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPT Male Thread Operating pressure

53.12 €

1 7 Days 6R 1/40 to 16 bar

Loading...

  1. 1

Basic information

Operating Temperature(°C) -15::70 Construction Body : Stainless steel

This page is Tapered Parallel Male Thread Twin Coupler - CSM Type, part number CSM 068151.
You can find the detail information about specifications and dimensions on part number CSM 068151.

Variation of this product

Part Number
CSM 068152
CSM 068153
CSM 088152
CSM 088153
CSM 088154
CSM 118153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPT Male Thread Operating pressure

55.37 €

1 7 Days 6R 3/80 to 16 bar

60.87 €

1 7 Days 6R 1/20 to 16 bar

82.63 €

1 7 Days 8R 3/82 to 16 bar

85.02 €

1 7 Days 8R 1/22 to 16 bar

107.25 €

1 7 Days 8R 3/42 to 16 bar

151.07 €

1 7 Days 11R 1/22 to 16 bar

Tech Support