Manufacturer part number: ESI 071101SW
Brand: PREVOST
Price: 109.18 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ESI 071101SW
Operating Temperature(°C) | -15::70 | ID Passage(mm) | 7.4 | Construction | Composite body |
---|---|---|---|---|---|
Operating pressure | 2 to 12 bar |
This page is Thread Swivel Coupler - ESI Type, part number ESI 071101SW.
You can find the detail information about specifications and dimensions on part number ESI 071101SW.
Part Number |
---|
ESI 071102SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
109.18 € | 1 | 7 Days |