Miniature Bevel Gearboxes MKU Model L

Miniature Bevel Gearboxes MKU Model L
  • Volume Discount
Miniature angular gear unit for particularly high loads and long service life. Very robust construction, as with the larger gearboxes KU/I. Gear unit size 035 with housing edge length 35mm is available in ratio i=1:1. The gearbox size 045 with a housing edge length of 45mm provides it in translation i=1:1 to 4:1.

General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes, please enquire.
Also Available in corrosion-proof, NO-TOX version for the food processing and pharmaceutic industry and with grease lubrication.
Housing: Housing and flanges made of aluminium, fully sealed against oil leaks and protected against dust. Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces.The diameters c, l1 and l2 are provided for use as alignment studs.
Gearing: Hardened bevel gears, lapped in pairs , Angular backlash max. 0,5°.
Bearing: Life time min. 15,000h.
Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. The gearboxes have no venting.

Model L: Straight-through output shaft, slowly turning.

Permiss. Ambient temperature -10°C to +90°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41203531
41203561
41204531
41204532
41204533
41204534
41204561
41204562
41204563
41204564
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version Size Ratio Input and output shaft diameter d1 / d2
(mm)
Input and output shaft diameter d1 / d3
(mm)
Max. input power at 50 min-1 P1
(kW)
Max. input power at 250 min-1 P1
(kW)
Max. input power at 500 min-1 P1
(kW)
Max. input power at 750 min-1 P1
(kW)
Max. input power at 1,000 min-1 P1
(kW)
Max. input power at 1,500 min-1 P1
(kW)
Max. input power at 2,400 min-1 P1
(kW)
Max. input power at 3,000 min-1 P1
(kW)
Max. torque at 13 min-1 T2
(Nm)
Max. torque at 17 min-1 T2
(Nm)
Max. torque at 25 min-1 T2
(Nm)
Max. torque at 50 min-1 T2
(Nm)
Max. torque at 63 min-1 T2
(Nm)
Max. torque at 83 min-1 T2
(Nm)
Max. torque at 125 min-1 T2
(Nm)
Max. torque at 167 min-1 T2
(Nm)
Max. torque at 188 min-1 T2
(Nm)
Max. torque at 250 min-1 T2
(Nm)
Max. torque at 333 min-1 T2
(Nm)
Max. torque at 375 min-1 T2
(Nm)
Max. torque at 500 min-1 T2
(Nm)
Max. torque at 600 min-1 T2
(Nm)
Max. torque at 750 min-1 T2
(Nm)
Max. torque at 800 min-1 T2
(Nm)
Max. torque at 1,000 min-1 T2
(Nm)
Max. torque at 1,200 min-1 T2
(Nm)
Max. torque at 1,500 min-1 T2
(Nm)
Max. torque at 2,400 min-1 T2
(Nm)
Max. torque at 3,000 min-1 T2
(Nm)
Weight
(g)

305.45 €

1 Available 4 Days 300351 : 16 / 6-0.030.120.220.30.39-0.630.66---4.5-----4.5--4-3.6-3.5-32.42230

381.28 €

1 Available 4 Days 600351 : 16 / 6-0.030.120.220.30.39-0.630.66---4.5-----4.5--4-3.6-3.5-32.42290

340.42 €

1 Available 4 Days 300451 : 110 / 10-0.050.250.440.60.77-1.191.32---9-----9--8-7.3-7-64.54530

355.52 €

1 Available 4 Days 300452 : 1-10 / 100.020.090.170.240.30.410.630.74--7---6.5--6-5.75.5-5--4.84.5--530

355.52 €

1 Available 4 Days 300453 : 1-10 / 100.010.050.080.120.150.190.30.33-5.5---5-4.5-4.24-3.5--3.43----530

355.52 €

1 Available 4 Days 300454 : 1-10 / 100.010.030.060.090.110.160.240.294.5---4.5-4.3-4.24-3.8-3.63.5------530

460.61 €

1 Available 4 Days 600451 : 110 / 10-0.050.250.440.60.77-1.191.32---9-----9--8-7.3-7-64.54690

475.71 €

1 Available 4 Days 600452 : 1-10 / 100.020.090.170.240.30.410.630.74--7---6.5--6-5.75.5-5--4.84.5--690

475.71 €

1 Available 4 Days 600453 : 1-10 / 100.010.050.080.120.150.190.30.33-5.5---5-4.5-4.24-3.5--3.43----690

475.71 €

1 Available 4 Days 600454 : 1-10 / 100.010.030.060.090.110.160.240.294.5---4.5-4.3-4.24-3.8-3.63.5------690

Loading...

  1. 1

Basic information

Type Bevel gear

Tech Support