Plain Bearings, Thermoplastic EP22TM

Plain Bearings, Thermoplastic EP22<sup>TM</sup>
  • Volume Discount
Plain bearing bush made from thermoplastic with high dimension accuracy. Low friction. Specially suited for dry-running and for use at very low up to middle high temperatures. Colour: white.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62720806
62720808
62720810
62720812
62720815
62721004
62721006
62721008
62721010
62721015
62721020
62721210
62721212
62721215
62721220
62721412
62721415
62721420
62721425
62721515
62721520
62721525
62721615
62721620
62721625
62721820
62721825
62722010
62722015
62722020
62722025
62722030
62722515
62722520
62723020
62723030
62724030
62724040
62725040
62725050
62726040
62726060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
Length b1
(mm)
Weight
(g)

1.90 €

1 Available 4 Days 80.0250.0831060.2

2.12 €

1 Available 4 Days 80.0250.0831080.3

2.15 €

1 Available 4 Days 80.0250.08310100.4

2.36 €

1 Available 4 Days 80.0250.08310120.5

2.50 €

1 Available 4 Days 80.0250.08310150.6

2.07 €

1 Available 4 Days 100.0250.0831240.2

2.31 €

1 Available 4 Days 100.0250.0831260.3

2.36 €

1 Available 4 Days 100.0250.0831280.4

2.50 €

1 Available 4 Days 100.0250.08312100.5

2.58 €

1 Available 4 Days 100.0250.08312150.7

2.62 €

1 Available 4 Days 100.0250.08312201

2.50 €

1 Available 4 Days 120.0320.10214100.6

2.59 €

1 Available 4 Days 120.0320.10214120.7

2.59 €

1 Available 4 Days 120.0320.10214150.9

2.63 €

1 Available 4 Days 120.0320.10214201.2

2.69 €

1 Available 4 Days 140.0320.10216120.9

2.69 €

1 Available 4 Days 140.0320.10216151

2.84 €

1 Available 4 Days 140.0320.10216201.4

2.94 €

1 Available 4 Days 140.0320.10216251.7

2.67 €

1 Available 4 Days 150.0320.10217151.1

2.84 €

1 Available 4 Days 150.0320.10217201.4

2.98 €

1 Available 4 Days 150.0320.10217251.7

3.32 €

1 Available 4 Days 160.0320.10218151.2

3.33 €

1 Available 4 Days 160.0320.10218201.6

3.35 €

1 Available 4 Days 160.0320.10218251.8

3.65 €

1 Available 4 Days 180.0320.10220201.8

3.69 €

1 Available 4 Days 180.0320.10220252

3.52 €

1 Available 4 Days 200.040.12423101.5

3.51 €

1 Available 4 Days 200.040.12423152.2

3.78 €

1 Available 4 Days 200.040.12423202.9

3.96 €

1 Available 4 Days 200.040.12423253.9

4.28 €

1 Available 4 Days 200.040.12423304.4

3.63 €

1 Available 4 Days 250.040.12428152.7

4.12 €

1 Available 4 Days 250.040.12428203.6

4.23 €

1 Available 4 Days 300.040.12434206.2

4.78 €

1 Available 4 Days 300.040.12434309.3

6.21 €

1 Available 4 Days 400.050.15443012.2

7.38 €

1 Available 4 Days 400.050.15444016.3

11.37 €

1 Available 4 Days 500.050.15554025.4

13.47 €

1 Available 4 Days 500.050.15555031.7

13.95 €

1 Available 4 Days 600.050.15654030.2

15.58 €

1 Available 4 Days 600.050.15656045.4

Loading...

  1. 1

Basic information

Material Plastic (up to 170°C, surface pressure 50 N/mm²) Surface Blank

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support