Tapered Male Regulator with Adjusting Screw - Cylinder Exhaust - RPV OR

Tapered Male Regulator with Adjusting Screw - Cylinder Exhaust - RPV OR
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPV OR0400
RPV OR0401
RPV OR0600
RPV OR0601
RPV OR0602
RPV OR0603
RPV OR0800
RPV OR0801
RPV OR0802
RPV OR0803
RPV OR1000
RPV OR1001
RPV OR1002
RPV OR1003
RPV OR1201
RPV OR1202
RPV OR1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For Tube OD
(mm)

4.78 €

1 7 Days R 1/84

4.78 €

1 7 Days R 1/44

5.08 €

1 7 Days R 1/86

5.08 €

1 7 Days R 1/46

6.60 €

1 7 Days R 3/86

7.92 €

1 7 Days R 1/26

5.08 €

1 7 Days R 1/88

5.08 €

1 7 Days R 1/48

6.60 €

1 7 Days R 3/88

7.92 €

1 7 Days R 1/28

5.47 €

1 7 Days R 1/810

5.47 €

1 7 Days R 1/410

6.60 €

1 7 Days R 3/810

7.92 €

1 7 Days R 1/210

6.10 €

1 7 Days R 1/412

6.10 €

1 7 Days R 3/812

7.58 €

1 7 Days R 1/212

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support