Parallel Male Regulator with Adjusting Screw - Cylinder Supply - RPV IG

Parallel Male Regulator with Adjusting Screw - Cylinder Supply - RPV IG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPV IG04M5
RPV IG06M5
RPV IG0400
RPV IG0401
RPV IG0600
RPV IG0601
RPV IG0602
RPV IG0603
RPV IG0800
RPV IG0801
RPV IG0802
RPV IG0803
RPV IG1000
RPV IG1001
RPV IG1002
RPV IG1003
RPV IG1201
RPV IG1202
RPV IG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread For Tube OD
(mm)
BSPP Male Thread

4.78 €

1 7 Days M54-

4.78 €

1 7 Days M56-

5.22 €

1 7 Days -4G 1/8

5.22 €

1 7 Days -4G 1/4

5.67 €

1 7 Days -6G 1/8

5.67 €

1 7 Days -6G 1/4

7.28 €

1 7 Days -6G 3/8

8.63 €

1 7 Days -6G 1/2

5.67 €

1 7 Days -8G 1/8

5.67 €

1 7 Days -8G 1/4

7.28 €

1 7 Days -8G 3/8

8.63 €

1 7 Days -8G 1/2

6.22 €

1 7 Days -10G 1/8

6.22 €

1 7 Days -10G 1/4

7.28 €

1 7 Days -10G 3/8

8.63 €

1 7 Days -10G 1/2

7.47 €

1 7 Days -12G 1/4

8.27 €

1 7 Days -12G 3/8

8.63 €

1 7 Days -12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support