Parallel Female Tee Piece with Tapered Male Offset Leg, A13 (A13 1212)

Parallel Female Tee Piece with Tapered Male Offset Leg, A13 A13 1212

Product Details:

Manufacturer part number: A13 1212

Brand: PREVOST

Price: 8.75

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A13 1212

Part Number
A13 1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

8.75 €

1 7 Days R 1/2

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Parallel Female Tee Piece with Tapered Male Offset Leg, A13, part number A13 1212.
You can find the detail information about specifications and dimensions on part number A13 1212.

Variation of this product

Part Number
A13 0101
A13 1414
A13 1818
A13 3434
A13 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

17.90 €

1 7 Days R 1

3.50 €

10 7 Days R 1/4

2.57 €

10 7 Days R 1/8

14.28 €

1 7 Days R 3/8

5.17 €

10 7 Days R 3/8

Tech Support