Tapered Male Tee Piece with Parallel Female Offset Leg - A32 (A32 1212)

Tapered Male Tee Piece with Parallel Female Offset Leg - A32 A32 1212

Product Details:

Manufacturer part number: A32 1212

Brand: PREVOST

Price: 8.90

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A32 1212

Part Number
A32 1212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread

8.90 €

1 7 Days R 1/2

Loading...

  1. 1

Basic information

Construction Brass and nickel-plated brass Operating pressure 0 to 15 bar

This page is Tapered Male Tee Piece with Parallel Female Offset Leg - A32, part number A32 1212.
You can find the detail information about specifications and dimensions on part number A32 1212.

Variation of this product

Part Number
A32 1414
A32 1818
A32 3434
A32 3838
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread

3.53 €

10 7 Days R 1/4

2.63 €

10 7 Days R 1/8

11.38 €

1 7 Days R 3/4

5.27 €

10 7 Days R 3/8

Tech Support