Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RPM IG04M5 |
RPM IG06M5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Tube OD (mm) | |
---|---|---|---|---|---|
4.78 € | 1 | 7 Days | 4 | ||
4.78 € | 1 | 7 Days | 6 |
Loading...
Operating Temperature(°C) | 0::60 | Metric Male Thread | M5 | Construction | Polymer and nickel-plated brass |
---|---|---|---|---|---|
Operating pressure | 0 to 10 bar |