Micro Valve, Parallel Male Thread/Tube, RPS TG

Micro Valve, Parallel Male Thread/Tube, RPS TG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPS TG0600
RPS TG0601
RPS TG0602
RPS TG0800
RPS TG0801
RPS TG0802
RPS TG1001
RPS TG1002
RPS TG1003
RPS TG1201
RPS TG1202
RPS TG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

8.42 €

1 7 Days 6G 1/8

8.83 €

1 7 Days 6G 1/4

9.32 €

1 7 Days 6G 3/8

8.42 €

1 7 Days 8G 1/8

8.83 €

1 7 Days 8G 1/4

9.32 €

1 7 Days 8G 3/8

11.75 €

1 7 Days 10G 1/4

12.17 €

1 7 Days 10G 3/8

12.70 €

1 7 Days 10G 1/2

11.75 €

1 7 Days 12G 1/4

12.17 €

1 7 Days 12G 3/8

12.70 €

1 7 Days 12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support