Rubber Pads for Shaft Collars B1

Rubber Pads for Shaft Collars B1
  • Volume Discount
Material: Rubber NBR, black, 70º +/-5º Shore A.
These oil-resistant rubber pads can be cliped into the axial bores of the MÄDLER® shaft collars type B1. The rubber pads enable a careful and vibration-damping clamping of a machine component on a shaft.
For mounting, the pins should be lubricated with oil or grease. At collars from stainless steel, tire mounting paste or alternatively hand dishwashing detergent can also be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62311099
62311299
62311499
62311599
62311699
62311899
62312099
62312299
62312599
62312899
62313099
62313299
62313599
62314099
62314599
62315099
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size b2
(mm)
d1
(mm)
d2
(mm)
m
(mm)
s
(mm)
ZD
(mm)
ZL
(mm)
Weight
(g)

0.65 €

1 Available 4 Days 10211271933.78.71.5

0.65 €

1 Available 4 Days 12213292134.710.71.8

0.82 €

1 Available 4 Days 14215312334.710.72

0.82 €

1 Available 4 Days 152163525.535.812.62.8

0.90 €

1 Available 4 Days 16217372735.812.63

1.11 €

1 Available 4 Days 18219392935.812.63.2

1.11 €

1 Available 4 Days 20221413135.814.63.4

2.03 €

1 Available 4 Days 222.523453436.814.65.1

2.11 €

1 Available 4 Days 252.5264736.546.814.65.1

2.30 €

1 Available 4 Days 282.529534146.814.66.2

2.30 €

1 Available 4 Days 302.531554346.814.65.9

2.30 €

1 Available 4 Days 322.533574546.814.66.7

2.39 €

1 Available 4 Days 352.5365947.546.814.66.8

2.58 €

1 Available 4 Days 402.541655346.814.67.7

2.84 €

1 Available 4 Days 453467560.548.918.48.5

3.23 €

1 Available 4 Days 503.551816648.918.416.8

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material NBR

Tech Support