MFC Activated Carbon Filtration (MFC 301)

MFC Activated Carbon Filtration MFC 301

Product Details:

Manufacturer part number: MFC 301

Brand: PREVOST

Price: 207.45

Delivery time: 7 Days


Technical Data:

Replacement filter cartridge: MFCC 301

Flow rate (in m³/h at 7 bar): 34

Female thread (BSPP): G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MFC 301

Part Number
MFC 301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

207.45 €

1 7 Days MFCC 30134G 1/4

Loading...

  1. 1

Basic information

Temperature(°C) +1 to +66 Max. Operating Pressure(bar) 16 bar 16 bar, 11 bar for G 1 1/2 to G3 Filtration Activated carbon filter
Construction Aluminium body and bowl

This page is MFC Activated Carbon Filtration, part number MFC 301.
You can find the detail information about specifications and dimensions on part number MFC 301.

Variation of this product

Part Number
MFC 302
MFC 303
MFC 304
MFC 305
MFC 306
MFC 307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Replacement filter cartridge Flow rate (in m³/h at 7 bar) Female thread (BSPP)

220.73 €

1 7 Days MFCC 30259G 3/8

238.80 €

1 7 Days MFCC 30385G 1/2

252.45 €

1 7 Days MFCC 304127G 3/4

301.95 €

1 7 Days MFCC 305175G 3/4

356.13 €

1 7 Days MFCC 306267G 1

468.60 €

1 7 Days MFCC 307437G 1 1/2

Tech Support