Angular Drive OW2, Ratio 1:1, with Polyacetal Bevel Gears

Angular Drive OW2, Ratio 1:1, with Polyacetal Bevel Gears
  • Volume Discount
Material: Housing made from zinc die-cast ZnAI4Cu1.
Shafts made from stainless steel 1.4301 (AISI 304), dismountable.
Bevel gears from polyacetal resin, injection-moulded.
• Low cost angular gear drive, ratio 1:1, 6 sizes.
• Suitable for lower torques and intermittend use.
• Shafts running directly in the self-lubricating housing material.
• Easy to mount and maintenance-free.
Polyacetal: Standard quality with high hardness.
Shaft angle = 90º. Temperature range - 20°C to +100º C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41035510
41035515
41035520
41035525
41035530
41035535
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dh9
(mm)
D
(mm)
E1
(mm)
E2
(mm)
HGes
(mm)
HM
(mm)
LE
(mm)
LW
(mm)
r
(mm)
s
(mm)
T
(mm)
Module Max. torque MD
(Ncm)
Weight
(g)

32.82 €

1 Available 4 Days 5123219.418.810501564.8418.360

37.29 €

1 Available 4 Days 8184528.428.215702095.851.529180

43.19 €

1 Available 4 Days 1022553537.52090301176273320

50.06 €

1 Available 4 Days 1225654146.8251053512.5972.5145480

56.98 €

1 Available 4 Days 15307547.556.2301204015983250760

64.21 €

1 Available 4 Days 1833855465.73513545161193.54401080

Loading...

  1. 1

Basic information

No. of teeth 16/16

Tech Support