Shaft Collars, Clamp Collars Double-Split, Stainless Steel (Part Numbers)

Shaft Collars, Clamp Collars Double-Split, Stainless Steel
  • Volume Discount
Material: Stainless steel 1.4305 (AISI 303), Screws stainless steel A2-70.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
The threads of the screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62399403
62399404
62399405
62399406
62399407
62399408
62399409
62399410
62399411
62399412
62399413
62399414
62399415
62399416
62399417
62399418
62399419
62399420
62399421
62399422
62399423
62399424
62399425
62399426
62399428
62399430
62399432
62399434
62399435
62399436
62399438
62399440
62399442
62399445
62399448
62399450
62399455
62399460
62399465
62399470
62399475
62399480
62399490
62399500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

12.83 €

1 Available 4 Days 316920.7M 3 x 812

12.18 €

1 Available 4 Days 416920.7M 3 x 811

11.52 €

1 Available 4 Days 516920.7M 3 x 811

11.52 €

1 Available 4 Days 616920.7M 3 x 810

10.73 €

1 Available 4 Days 718922.4M 3 x 813

9.79 €

1 Available 4 Days 818922.4M 3 x 812

11.85 €

1 Available 4 Days 924926M 3 x 825

11.85 €

1 Available 4 Days 1024926M 3 x 824

12.65 €

1 Available 4 Days 11281131.8M 4 x 1240

12.16 €

1 Available 4 Days 12281131.8M 4 x 1239

14.46 €

1 Available 4 Days 13301133.9M 4 x 1245

14.00 €

1 Available 4 Days 14301133.9M 4 x 1243

16.13 €

1 Available 4 Days 15341339.4M 5 x 1468

16.13 €

1 Available 4 Days 16341339.4M 5 x 1465

17.70 €

1 Available 4 Days 17361341.2M 5 x 1474

17.70 €

1 Available 4 Days 18361341.2M 5 x 1471

20.47 €

1 Available 4 Days 19401546.4M 6 x 16104

17.13 €

1 Available 4 Days 20401546.4M 6 x 16101

18.44 €

1 Available 4 Days 21421548.1M 6 x 16113

18.44 €

1 Available 4 Days 22421548.1M 6 x 16107

19.67 €

1 Available 4 Days 23451550.8M 6 x 16127

19.67 €

1 Available 4 Days 24451550.8M 6 x 16122

18.35 €

1 Available 4 Days 25451550.8M 6 x 16120

22.18 €

1 Available 4 Days 26481553.7M 6 x 18139

22.18 €

1 Available 4 Days 28481553.7M 6 x 18128

24.30 €

1 Available 4 Days 30541558.6M 6 x 18171

26.38 €

1 Available 4 Days 32541558.6M 6 x 18161

33.47 €

1 Available 4 Days 34571561.6M 6 x 18181

30.13 €

1 Available 4 Days 35571561.6M 6 x 18172

33.47 €

1 Available 4 Days 36571561.6M 6 x 18169

41.84 €

1 Available 4 Days 38601565M 6 x 18183

40.19 €

1 Available 4 Days 40601565M 6 x 18172

70.79 €

1 Available 4 Days 42731979.4M 8 x 25383

69.20 €

1 Available 4 Days 45731979.4M 8 x 25360

94.37 €

1 Available 4 Days 48781984.2M 8 x 25414

91.14 €

1 Available 4 Days 50781984.2M 8 x 25386

95.69 €

1 Available 4 Days 55821988.8M 8 x 25395

100.51 €

1 Available 4 Days 60881994M 8 x 25440

105.49 €

1 Available 4 Days 65931999.8M 8 x 25465

110.81 €

1 Available 4 Days 709819104.5M 8 x 25495

116.37 €

1 Available 4 Days 7510319109.1M 8 x 25525

122.18 €

1 Available 4 Days 8010819113.8M 8 x 25550

149.09 €

1 Available 4 Days 9013032138.1M 12 x 301730

169.82 €

1 Available 4 Days 10014032147.6M 12 x 301890

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

Tech Support