Shaft Collars, Clamp Collars Single-Split, Aluminium

Shaft Collars, Clamp Collars Single-Split, Aluminium
  • Volume Discount
Material: Aluminium, screw stainless steel A2-70.

Features: Does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.
The threads of the screws DIN 912 are covered with a layer of polyamide.

Tolerance b: +0.08 mm / -0.25 mm
Temperature range: -40ºC to +175ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62366103
62366104
62366105
62366106
62366107
62366108
62366109
62366110
62366111
62366112
62366113
62366114
62366115
62366116
62366117
62366118
62366119
62366120
62366121
62366122
62366123
62366124
62366125
62366126
62366128
62366130
62366132
62366134
62366135
62366136
62366138
62366140
62366142
62366145
62366148
62366150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Max. outer diameter over screw head R
(mm)
Bolts DIN 912 Weight
(g)

3.87 €

1 Available 4 Days 316920.7M 3 x 84

3.87 €

1 Available 4 Days 416920.7M 3 x 84

3.87 €

1 Available 4 Days 516920.7M 3 x 84

3.87 €

1 Available 4 Days 616920.7M 3 x 84

3.92 €

1 Available 4 Days 718922.4M 3 x 85

3.92 €

1 Available 4 Days 818922.4M 3 x 85

5.05 €

1 Available 4 Days 924926M 3 x 88

5.05 €

1 Available 4 Days 1024926M 3 x 88

5.54 €

1 Available 4 Days 11281131.8M 4 x 1214

5.54 €

1 Available 4 Days 12281131.8M 4 x 1213

6.36 €

1 Available 4 Days 13301133.9M 4 x 1415

6.36 €

1 Available 4 Days 14301133.9M 4 x 1415

7.76 €

1 Available 4 Days 15341339.4M 5 x 1423

8.57 €

1 Available 4 Days 16341339.4M 5 x 1422

8.57 €

1 Available 4 Days 17361341.2M 5 x 1425

11.91 €

1 Available 4 Days 18361341.2M 5 x 1424

11.91 €

1 Available 4 Days 19401546.4M 6 x 1635

11.91 €

1 Available 4 Days 20401546.4M 6 x 1634

11.91 €

1 Available 4 Days 21421548.1M 6 x 1637

11.80 €

1 Available 4 Days 22421548.1M 6 x 1636

13.64 €

1 Available 4 Days 23451550.8M 6 x 1642

13.64 €

1 Available 4 Days 24451550.8M 6 x 1640

13.64 €

1 Available 4 Days 25451550.8M 6 x 1640

18.55 €

1 Available 4 Days 26481553.7M 6 x 1846

18.55 €

1 Available 4 Days 28481553.7M 6 x 1843

18.55 €

1 Available 4 Days 30541558.6M 6 x 1856

21.87 €

1 Available 4 Days 32541558.6M 6 x 1854

21.87 €

1 Available 4 Days 34571561.6M 6 x 1860

21.87 €

1 Available 4 Days 35571561.6M 6 x 1859

25.22 €

1 Available 4 Days 36571561.6M 6 x 1856

25.22 €

1 Available 4 Days 38601565M 6 x 1861

25.22 €

1 Available 4 Days 40601565M 6 x 1856

32.36 €

1 Available 4 Days 42731979.4M 8 x 25127

32.36 €

1 Available 4 Days 45731979.4M 8 x 25119

35.69 €

1 Available 4 Days 48781984.2M 8 x 25135

35.69 €

1 Available 4 Days 50781984.2M 8 x 25128

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

Tech Support