Bevel Gearboxes KEK Version A

Bevel Gearboxes KEK Version A
  • Volume Discount
Angular drives with high torques at very low dimensions.
Suitable in a wide variety of applications
8 Sizes. Ratio 1:1.
Housing: Aluminium, silver anodized. Sealed against lubricant leaks, protected against dust. Can be mounted in any position.
Gearing: Bevel gears from steel, surface hardened.
Bearing: Ball bearings with rubber seal RS.
Lubrication: Maintenance free grease lubrication.
Angular backlash: 3°+/-1°.
Operating time: 20% at 5 min.
Life time: 1,000 hours at max. performance at speed 500 min-1 and operating time 20%.
Permissable operating temperature: -20° to +60°C.

* Not according to DIN 6885.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41000101
41000102
41000103
41000104
41000105
41000106
41000107
41000110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Shaft diameter d
(mm)
Torque at 100min-1
(Nm)
Drive power at 100min-1
(W)
B1
(mm)
B2
(mm)
C1
(mm)
E
(mm)
Width of key Z
(mm)
Weight
(g)

123.04 €

1 Available 4 Days 160.353.7321812232*52

131.11 €

1 Available 4 Days 280.757.935201225273

134.16 €

1 Available 4 Days 3102.526.2422416304*142

138.27 €

1 Available 4 Days 412441.9462616334149

143.80 €

1 Available 4 Days 512552533016384268

146.87 €

1 Available 4 Days 612884563216404330

154.22 €

1 Available 4 Days 7121010560351642.54395

118.02 €

1 Available 4 Days 040.282.9626151018.5-29

Loading...

  1. 1

Basic information

Type Bevel gear Ratio 1 : 1

Tech Support