Heavy-Duty Pillow Block Bearings DIN 504 Version A, with Red Brass Bush

Heavy-Duty Pillow Block Bearings DIN 504 Version A, with Red Brass Bush
  • Volume Discount
Material: Grey Cast Iron GG25 (GJL-250).
Bush Rg7 (G-CuSn7ZnPb).
Bore Tolerance: ISO D10.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62013000
62014000
62015000
62016000
62017000
62018000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b1
(mm)
b2
(mm)
c
(mm)
d3
(mm)
d6
(mm)
d7
(mm)
h1
(mm)
h2 max.
(mm)
m
(mm)
Weight
(kg)

132.21 €

1 Available 4 Days 30+0.149/+0.0651606045258015M 1250951203

169.21 €

1 Available 4 Days 40+0.18/+0.081907050309019M 16601101404.2

181.68 €

1 Available 4 Days 50+0.18/+0.0822080553510024M 20701251605.5

273.04 €

1 Available 4 Days 60+0.22/+0.1024090603512024M 20801451808.3

353.40 €

1 Available 4 Days 70+0.22/+0.10270100704514028M 249016521011.6

460.03 €

1 Available 4 Days 80+0.22/+0.10300100804516028M 2410018524017

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Grey cast iron (GG25) / Red brass RG7
Surface Blank

Tech Support