Flanged Plain Bearings, Thermoplastic EP43TM

Flanged Plain Bearings, Thermoplastic EP43<sup>TM</sup>
  • Volume Discount
Plain bearing flange bush from high sophisticated thermoplastic. Very low friction. Specially suited for dry-running and for use under water and at high temperatures. Colour: brown.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62710805
62710807
62710810
62711007
62711009
62711012
62711015
62711017
62711207
62711209
62711212
62711215
62711217
62711220
62711412
62711417
62711509
62711512
62711517
62711520
62711617
62712011
62712016
62712021
62712511
62712516
62712521
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
r
(mm)
Weight
(g)

4.24 €

1 Available 4 Days 80.0130.07110155.510.30.4

4.31 €

1 Available 4 Days 80.0130.07110157.510.30.5

4.43 €

1 Available 4 Days 80.0130.07110151010.30.5

4.50 €

1 Available 4 Days 100.0130.0711218710.30.6

4.55 €

1 Available 4 Days 100.0130.0711218910.30.7

4.60 €

1 Available 4 Days 100.0130.07112181210.30.8

4.67 €

1 Available 4 Days 100.0130.07112181510.31

4.75 €

1 Available 4 Days 100.0130.07112181710.31.1

5.04 €

1 Available 4 Days 120.0160.0861420710.30.6

5.09 €

1 Available 4 Days 120.0160.0861420910.30.8

5.21 €

1 Available 4 Days 120.0160.08614201210.31.2

5.35 €

1 Available 4 Days 120.0160.08614201510.31.3

5.44 €

1 Available 4 Days 120.0160.08614201710.31.4

5.71 €

1 Available 4 Days 120.0160.08614202010.31.5

5.29 €

1 Available 4 Days 140.0160.08616221210.30.9

5.58 €

1 Available 4 Days 140.0160.08616221710.31.5

5.44 €

1 Available 4 Days 150.0160.0861723910.31

5.71 €

1 Available 4 Days 150.0160.08617231210.31.2

6.21 €

1 Available 4 Days 150.0160.08617231710.31.5

6.48 €

1 Available 4 Days 150.0160.08617232010.31.8

6.26 €

1 Available 4 Days 160.0160.08618241710.31.7

6.59 €

1 Available 4 Days 200.020.104233011.51.50.52.4

6.75 €

1 Available 4 Days 200.020.104233016.51.50.53.2

7.26 €

1 Available 4 Days 200.020.104233021.51.50.53.9

6.91 €

1 Available 4 Days 250.020.104283511.51.50.52.9

7.26 €

1 Available 4 Days 250.020.104283516.51.50.53.9

8.01 €

1 Available 4 Days 250.020.104283521.51.50.54.9

Loading...

  1. 1

Basic information

Material Plastic (up to 240°C, surface pressure 83 N/mm²) Surface Blank

Tech Support