Locking Assemblies COM-A, Stainless

Locking Assemblies COM-A, Stainless
  • Volume Discount
Material: Stainless steel 1.4401 (AISI 316).
• For fixing a hub (e.g. V-belt pulley or similar) on a shaft.
• For low torques.
• Not self-centering.
• Self-releasing at dismounting.
• No axial movement during mounting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61599514
61599515
61599516
61599517
61599518
61599519
61599520
61599522
61599524
61599525
61599528
61599530
61599532
61599535
61599538
61599540
61599545
61599550
61599555
61599560
61599565
61599570
61599575
61599580
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
Length L
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

51.84 €

1 Available 4 Days 144220269514154518 x M680.18

51.84 €

1 Available 4 Days 154220269514148538 x M680.18

54.24 €

1 Available 4 Days 1644202610014135538 x M680.18

54.24 €

1 Available 4 Days 1744202610514125498 x M680.18

55.88 €

1 Available 4 Days 1847202611013102438 x M680.18

55.88 €

1 Available 4 Days 1947202613015119508 x M680.18

55.88 €

1 Available 4 Days 2047202616016124528 x M680.21

55.88 €

1 Available 4 Days 2247202618016107488 x M680.2

59.22 €

1 Available 4 Days 2450202621517114548 x M680.22

59.22 €

1 Available 4 Days 2550202623017108548 x M680.22

70.25 €

1 Available 4 Days 28552026300191105510 x M680.27

70.25 €

1 Available 4 Days 3055202633019975210 x M680.25

73.60 €

1 Available 4 Days 32602026420231126012 x M680.3

73.60 €

1 Available 4 Days 35602026520231046012 x M680.29

81.61 €

1 Available 4 Days 38652026650261076214 x M680.33

81.61 €

1 Available 4 Days 40652026700261016114 x M680.32

109.39 €

1 Available 4 Days 45752432750371056212 x M8180.53

118.07 €

1 Available 4 Days 50802432100036955712 x M8180.56

130.44 €

1 Available 4 Days 558524321400431066814 x M8180.65

139.17 €

1 Available 4 Days 60902432150045936114 x M8180.66

151.74 €

1 Available 4 Days 65952432180048986616 x M8180.72

225.42 €

1 Available 4 Days 7011028382200621096814 x M10351.27

241.80 €

1 Available 4 Days 751152838240068936014 x M10351.33

266.90 €

1 Available 4 Days 801202838260068936214 x M10351.35

Loading...

  1. 1

Basic information

Centering Not Provided Material Stainless steel (1.4401) Surface Blank
Type COM-A Stainless Design (shape) Cylindrical with several screws

Tech Support