Sprockets KRF, Teeth Hardened, ISO 10 B-1

Sprockets KRF, Teeth Hardened, ISO 10 B-1
  • Volume Discount
Material: Steel C45.
Ready-to-install, for various shaft diameters.
Teeth milled and induction hardened (approx. HRC 50), custom bore H7 - surface parameter Ra 1.6, keyway in accordance with DIN 6885/1 positioned beneath tip of tooth, 2 threads for set screws, one positioned for the keyway, one offset by 90°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10681015
10681016
10681018
10681019
10681020
10681024
10681115
10681116
10681118
10681119
10681120
10681124
10681125
10681128
10681130
10681215
10681216
10681218
10681219
10681220
10681222
10681224
10681225
10681228
10681230
10681232
10681315
10681316
10681318
10681319
10681320
10681322
10681324
10681325
10681328
10681330
10681332
10681415
10681416
10681418
10681419
10681420
10681425
10681428
10681430
10681432
10681519
10681520
10681522
10681524
10681525
10681528
10681530
10681532
10681535
10681619
10681620
10681622
10681624
10681625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Bore H7
(mm)
Version Outer diameter da
(mm)
Pitch circle diameter d
(mm)
Hub diameter ND
(mm)
Total length L
(mm)
Keyway width KH9
(mm)
Depth of keyway T2
(mm)
Thread size M Weight
(kg)

22.55 €

1 Available 4 Days 1015A57.551.37352552.3M 40.202

22.55 €

1 Available 4 Days 1016A57.551.37352552.3M 40.2

22.55 €

1 Available 4 Days 1018A57.551.37352562.8M 50.202

22.55 €

1 Available 4 Days 1019A57.551.37352562.8M 50.186

22.55 €

1 Available 4 Days 1020A57.551.37352562.8M 50.184

22.55 €

1 Available 4 Days 1024B57.551.37422583.3M 60.2

24.42 €

1 Available 4 Days 1115A6356.34373052.3M 40.279

24.42 €

1 Available 4 Days 1116A6356.34373052.3M 40.274

24.42 €

1 Available 4 Days 1118A6356.34373062.8M 50.261

24.42 €

1 Available 4 Days 1119A6356.34373062.8M 50.256

24.42 €

1 Available 4 Days 1120A6356.34373062.8M 50.26

24.42 €

1 Available 4 Days 1124B6356.34423083.3M 60.2

24.42 €

1 Available 4 Days 1125B6356.34423083.3M 60.28

24.42 €

1 Available 4 Days 1128B6356.34453083.3M 60.229

24.42 €

1 Available 4 Days 1130B6356.34453083.3M 60.208

27.53 €

1 Available 4 Days 1215A6861.34423052.3M 40.366

27.53 €

1 Available 4 Days 1216A6861.34423052.3M 40.351

27.53 €

1 Available 4 Days 1218A6861.34423062.8M 50.342

27.53 €

1 Available 4 Days 1219A6861.34423062.8M 50.332

27.53 €

1 Available 4 Days 1220A6861.34423062.8M 50.344

27.53 €

1 Available 4 Days 1222A6861.34423062.8M 50.31

27.53 €

1 Available 4 Days 1224A6861.34423083.3M 60.228

27.53 €

1 Available 4 Days 1225A6861.34443083.3M 60.3

27.53 €

1 Available 4 Days 1228B6861.34473083.3M 60.273

27.53 €

1 Available 4 Days 1230B6861.34493083.3M 60.322

27.53 €

1 Available 4 Days 1232B6861.345130103.3M 80.3

29.75 €

1 Available 4 Days 1315A7366.32473052.3M 40.452

29.75 €

1 Available 4 Days 1316A7366.32473052.3M 40.452

29.75 €

1 Available 4 Days 1318A7366.32473062.8M 50.45

29.75 €

1 Available 4 Days 1319A7366.32473062.8M 50.421

29.75 €

1 Available 4 Days 1320A7366.32473062.8M 50.436

29.75 €

1 Available 4 Days 1322A7366.32473062.8M 50.398

29.75 €

1 Available 4 Days 1324A7366.32473083.3M 60.384

29.75 €

1 Available 4 Days 1325A7366.32473083.3M 60.38

29.75 €

1 Available 4 Days 1328A7366.32473083.3M 60.345

29.75 €

1 Available 4 Days 1330A7366.32493083.3M 60.34

29.75 €

1 Available 4 Days 1332A7366.325130103.3M 80.338

30.39 €

1 Available 4 Days 1415A7871.34523052.3M 40.552

30.39 €

1 Available 4 Days 1416A7871.34523052.3M 40.545

30.39 €

1 Available 4 Days 1418A7871.34523062.8M 50.529

30.39 €

1 Available 4 Days 1419A7871.34523062.8M 50.526

30.39 €

1 Available 4 Days 1420A7871.34523062.8M 50.534

30.39 €

1 Available 4 Days 1425A7871.34523083.3M 60.48

30.39 €

1 Available 4 Days 1428A7871.34523083.3M 60.444

30.39 €

1 Available 4 Days 1430A7871.34523083.3M 60.436

30.39 €

1 Available 4 Days 1432A7871.345230103.3M 80.394

30.36 €

1 Available 4 Days 1519A8376.36573062.8M 50.632

30.36 €

1 Available 4 Days 1520A8376.36573062.8M 50.646

30.36 €

1 Available 4 Days 1522A8376.36573062.8M 50.61

30.36 €

1 Available 4 Days 1524A8376.36573083.3M 60.606

30.36 €

1 Available 4 Days 1525A8376.36573083.3M 60.588

30.36 €

1 Available 4 Days 1528A8376.36573083.3M 60.549

30.36 €

1 Available 4 Days 1530A8376.36573083.3M 60.55

30.36 €

1 Available 4 Days 1532A8376.36573083.3M 60.501

30.36 €

1 Available 4 Days 1535A8376.365730103.3M 80.486

32.82 €

1 Available 4 Days 1619A8881.37603062.8M 50.714

32.82 €

1 Available 4 Days 1620A8881.37603062.8M 50.742

32.82 €

1 Available 4 Days 1622A8881.37603062.8M 50.696

32.82 €

1 Available 4 Days 1624A8881.37603083.3M 60.708

32.82 €

1 Available 4 Days 1625A8881.37603083.3M 60.688

Loading...

Basic information

Material Steel (C45) Surface Treatment Not Provided Number of strands 1
Hardened Yes Hub One sided DIN ISO No. 10 B-1

Tech Support