Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14090101 |
14090102 |
14090103 |
14090104 |
14090105 |
14090106 |
14090107 |
14090108 |
14090109 |
14090110 |
14090111 |
14090112 |
14090113 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For clamp bushing [Type] | Outer diameter da (mm) | Diameter of assembling surface Dh8 (mm) | Width of assembling surface B1 (mm) | Width of outer cone incl. assembling surface B2 (mm) | Flange width da B3 (mm) | Total length L (mm) | Min. bore diameter (mm) | Max. bore diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.88 € | 1 | Available | 4 Days | 1210 | 73 | 60 | 10 | 16 | 9 | 25 | 10 | 32 | 0.31 | |
22.05 € | 1 | Available | 4 Days | 1215 | 76 | 60 | 11 | 22 | 16 | 38 | 14 | 32 | 0.5 | |
20.05 € | 1 | Available | 4 Days | 1610 | 83 | 70 | 10 | 16 | 9 | 25 | 12 | 42 | 0.37 | |
23.61 € | 1 | Available | 4 Days | 1615 | 83 | 70 | 11 | 22 | 16 | 38 | 12 | 42 | 0.6 | |
29.09 € | 1 | Available | 4 Days | 2012 | 96 | 90 | 12 | 22 | 10 | 32 | 12 | 50 | 0.72 | |
45.21 € | 1 | Available | 4 Days | 2517 | 127 | 110 | 13 | 26 | 19 | 45 | 15 | 65 | 1.8 | |
60.79 € | 1 | Available | 4 Days | 3020 | 152 | 130 | 18 | 27 | 24 | 51 | 20 | 75 | 2.6 | |
89.41 € | 1 | Available | 4 Days | 3030 | 152 | 130 | 19 | 51 | 25 | 76 | 30 | 75 | 3.6 | |
128.40 € | 1 | Available | 4 Days | 3525 | 184 | 155 | 25 | 40 | 25 | 65 | 35 | 90 | 7.3 | |
148.50 € | 1 | Available | 4 Days | 3535 | 184 | 155 | 25 | 57 | 32 | 89 | 30 | 90 | 6.4 | |
189.92 € | 1 | Available | 4 Days | 4040 | 225 | 195 | 35 | 70 | 32 | 102 | 40 | 100 | 13.4 | |
229.19 € | 1 | Available | 4 Days | 4545 | 254 | 220 | 40 | 76 | 38 | 114 | 55 | 110 | 20 | |
294.96 € | 1 | Available | 4 Days | 5050 | 276 | 242 | 40 | 89 | 38 | 127 | 70 | 125 | 25 |
Loading...
Material | Steel (St52) | Surface | Blank |
---|
Configure
Basic Attributes
For clamp bushing [Type]
Outer diameter da(mm)
Diameter of assembling surface Dh8(mm)
Width of assembling surface B1(mm)
Width of outer cone incl. assembling surface B2(mm)
Flange width da B3(mm)
Total length L(mm)
Min. bore diameter(mm)
Max. bore diameter(mm)
Filter by standard shipping days
Optional Attributes