Worm Gear Units KES 30 (42003010)

Worm Gear Units KES 30 42003010
  • Volume Discount

Product Details:

Manufacturer part number: 42003010

Brand: MAEDLER

Price: 253.45

Delivery time: 4 Days


Technical Data:

Ratio: 10 : 1

Self-locking (static): No

Output torque at n1=100min-1: 20 Nm

Drive power at n1=100min-1: 36.1 W

Level of efficiency: 0.58 eta


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42003010

Part Number
42003010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

253.45 €

1 Available 4 Days 10 : 1No2036.10.58863

Loading...

  1. 1

Basic information

Type Worm Gear

This page is Worm Gear Units KES 30, part number 42003010.
You can find the detail information about specifications and dimensions on part number 42003010.

Variation of this product

Part Number
42003005
42003005B
42003010B
42003017
42003017B
42003020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ratio Self-locking (static) Output torque at n1=100min-1
(Nm)
Drive power at n1=100min-1
(W)
Level of efficiency
(eta)
Weight
(g)

253.45 €

1 Available 4 Days 5 : 1No1956.80.7882

276.48 €

1 Available 4 Days 5 : 1No1956.80.7903

276.48 €

1 Available 4 Days 10 : 1No2036.10.58880

253.45 €

1 Available 4 Days 17 : 1No1722.80.46861

276.48 €

1 Available 4 Days 17 : 1No1722.80.46877

253.45 €

1 Available 4 Days 20 : 1Yes1518.30.43865

Tech Support