Torsionally-Stiff Couplings HU

Torsionally-Stiff Couplings HU
  • Volume Discount
Material:
Up to D1 = 28 mm hubs made from brass, chromated and passivated.
From D1 = 41.4 mm aluminium alloy with iridite NCP finish.
Torque disc made from black polyacetal.
These unique, zero backlash, general purpose couplings provide electrical insulation. They are designed for the lower torque range and offer generous angular and radial misalignment compensation. Their axial stiffness is unique and they can anchor unrestricted shafts or perform light push/pull duties.

Applications: pulse-triggered drive units (e.g. stepper motors, transducers, engine speed sensors, potentiometers).
Temperature range: -20ºC to +60ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60100200
60100300
60100400
60100700
60100800
60100900
60101000
60101300
60101400
60101500
60101800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Material Surface Stat. breaking torque
(Nm)
Bore diameter
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1 Max
(mm)
Torsional stiffness
(Nm/rad)
Weight
(g)

24.54 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9214.25.14.6180.2257

24.53 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9314.25.14.6180.2257

24.53 €

1 Available 4 Days 0.05 to 1.000.3Plastic / BrassChromated and passivated0.9414.25.14.6180.2257

26.77 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5319.16.96.1280.29216

26.76 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5419.16.96.1280.29216

25.33 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5619.16.96.1280.29216

26.76 €

1 Available 4 Days 1.01 to 3.001.7Plastic / BrassChromated and passivated5819.16.96.1280.29216

46.45 €

1 Available 4 Days 3.01 to 5.003.5Plastic / AluminumIridite NCP finish10.5628.411.28.641.40.2529930

44.04 €

1 Available 4 Days 3.01 to 5.003.5Plastic / AluminumIridite NCP finish10.5828.411.28.641.40.2529930

46.45 €

1 Available 4 Days 3.01 to 5.003.5Plastic / AluminumIridite NCP finish10.51028.411.28.641.40.2529930

46.45 €

1 Available 4 Days 3.01 to 5.003.5Plastic / AluminumIridite NCP finish10.51228.411.28.641.40.2529930

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Stainless Yes Coupling type Torsionally stiff, angular flexibility
With keyway No Electrically insulating Yes Max. misalignment angular at 3000 min-1 Max(°) 2
Max. misalignment axial(mm) 0 Temperature min(°C) -20 Temperature max(°C) 60

Tech Support