Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors with Brakes

Apparatus Castors with Perforated Plate, Rubber Bandage TPE, Light Version, Electrically Conductive - Swivel Castors with Brakes
  • Volume Discount
Material: Fork: sheet steel, zinc-plated.
Tread: Thermoplastic rubber, grey, electrical conductive and antistatic (104 Ω).
Wheel body: Plastic, screwed.
Wheel bearing: Ball bearing.
Swivel bearing: Double ball ring.

For indoor use. Low-noise operation with low rolling and swivelling resistance. Trackless. The tread is slightly oily and can cause contact discolouration on sensitive surfaces.

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77711050EL
77711075EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Width of mounting surface P
(mm)
Hole distance between long holes (max.) M
(mm)
Hole distance between long holes (min.) N
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

12.43 €

1 Available 4 Days 50187326515440345077712050EL0.2

18.27 €

1 Available 4 Days 75241033875.56048386077712075EL0.32

Loading...

  1. 1

Basic information

Material Rubber (TPE) electrical conductive / Steel Surface Zinc-plated Long hole width d(mm) 6.3

Tech Support