Lifting Castors with Ratchet Adjustment - Lifting Castors with Back Hole, with Internal Thread

Lifting Castors with Ratchet Adjustment - Lifting Castors with Back Hole, with Internal Thread
  • Volume Discount
Material: Housing: cast aluminium.
Levelling foot and wheel body: plastic polyamide, screwed.
Wheel mounting: plain bearing.
Swivel bearing: double ball wreath.

Bolt-on, rollable machine foot for easy repositioning of machines and production units indoors that would have to be moved with a lift truck if they were to be rearranged.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77782050
77782062
77782075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Height H
(mm)
Max. height H1
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Inner thread size d
(mm)
Load capacity
(kg)
Weight
(kg)

69.85 €

1 Available 4 Days 502485953863M 122500.61

92.52 €

1 Available 4 Days 6230.71101224475M 145001.03

112.66 €

1 Available 4 Days 75321201325390.5M 147501.3

Loading...

  1. 1

Basic information

Material Polyamide / Cast aluminum Surface blank

Tech Support