Ball Transfer Units 377, Solid Steel Housing, Plain Fit, with Threaded Stud

Ball Transfer Units 377, Solid Steel Housing, Plain Fit, with Threaded Stud
  • Volume Discount
Material Type 377: Stainless steel 1.4021.
Medium duty ball transfer unit for medium high load.
Orientation: Ball up or horizontal. From size 22 with felt seal.
Without drain hole.
Conveying speed max. 1.5m/sec.
Temperature range -30°C to +100°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65437719
65437722
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Height H
(mm)
Overhang with ball h1
(mm)
Thread length L
(mm)
Thread size x Pitch M
(mm)
Weight
(kg)

76.19 €

1 Available 4 Days 3019750264.820.5M 8 x 1.250.109

128.32 €

1 Available 4 Days 3622180037.54.525.4M 12 x 1.750.256

Loading...

  1. 1

Basic information

Material Stainless steel (1.4021) Surface Blank

Tech Support