Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Fixed Castors

Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Fixed Castors
  • Volume Discount
Material:
Fork: stainless steel.
Tread / wheel body: thermoplastic compound, black, bolted.
Wheel bearing: Plain bearing.

Stainless steel housing and wheel body made of thermoplastic compound are suitable for working areas with high temperature differences and in the food sector.

Temperature range: -40°C to +280°C
(short term until +300°C).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77778100SS

Part Number
77778100SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.63 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Material Polyurethane / Stainless steel Surface Blank Roller diameter D(mm) 100
Roller width B(mm) 32 Total height H(mm) 127 Long hole width d(mm) 9
Length of mounting surface P(mm) 100 Width of mounting surface P1(mm) 84 Hole distance between long holes (P max.) M(mm) 82
Hole distance between long holes (P1 max.) M1(mm) 62 Hole distance between long holes (P min.) N(mm) 73 Hole distance between long holes (P1 min.) N1(mm) 52
N2(mm) - Load capacity(kg) 130 Suitable Swivel Castor without Brake (Part-No.) 77776100SS
Suitable Swivel Castor with Brake (Part-No.) 77777100SS Weight(kg) 0.44

This page is Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Fixed Castors, part number 77778100SS.
You can find the detail information about specifications and dimensions on part number 77778100SS.

Tech Support