Confirmed

    Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Swivel Castors with Brakes

    Heat-resistant Stainless Steel Transport Castors with Perforated Plate, Thermoplastic Compound - Swivel Castors with Brakes 77777100SS

    Part number:

    77777100SS
    Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    77777100SS
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    44.69 €
    ( 53.18 € )
    4 working days

    More Information

    Basic information

    Material:
    Fork: stainless steel.
    Tread / wheel body: thermoplastic compound, black, bolted.
    Wheel bearing: Plain bearing.
    Swivel bearing: Double ball ring.

    Stainless steel housing and wheel body made of thermoplastic compound are suitable for working areas with high temperature differences and in the food sector.

    Temperature range: -40°C to +280°C
    (short term until +300°C).

    Part number has been confirmed