Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Swivel Castors with Brake

Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Swivel Castors with Brake
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: elastic rubber, black.
Wheel body: aluminium, screwed.
Wheel mounting: ball bearing.
Swivel bearing: double ball wreath.

For indoor and outdoor use. Excellent driving and operating comfort. Gentle on the floor and abrasion-resistant.

Temperature range: -20°C to +80°C.

** No long hole, bore with Ø d.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77752100
77752125
77752160
77752200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

49.44 €

1 Available 4 Days 10040128348491048084647656150777531001.22

65.31 €

1 Available 4 Days 125401573698.59**105858060--200777531251.85

87.79 €

1 Available 4 Days 1605019548128121351101058010075300777531602.95

114.40 €

1 Available 4 Days 2005023557157121351101058010075350777532003.55

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated N2(mm) -

Tech Support